Grove Gear W8320548.27 - HMQ832-60-H1-140-27
Part #:W8320548.27
Catalog #:HMQ832-60-H1-140-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | V: | 2.756 in |
| AG: | 7.88 | RQ: | 5.51 in |
| I: | 5.02 in | BF: | 0.41 |
| AE2: | 0.29 | G: | 2 |
| B: | 8.75 | LQ: | 6.14 in |
| Center Distance (in): | 3.25 in | F: | 4 |
| T: | 1.688 | AK: | 4.5 |
| C: | 9.38 in | AJ: | 5.88 |
| BE: | 0.38 in | AD: | 7.04 |
| J: | 7.5 in | BD: | 6.5 |
| AE1: | 0.54 |
Technical Specifications
| Model Code: | HMQ832 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Output RPM: | 29 | Series Code: | GR |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 2.114 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Ratio: | 60:1 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 60:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 3274 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

