Grove Gear W8320549.23 - HMQ832-10-H1-180-23
Part #:W8320549.23
Catalog #:HMQ832-10-H1-180-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.81 in | F: | 4 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| D: | 3.5 | LQ1: | 6.34 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| J: | 7.5 in | AG: | 7.88 |
| I: | 5.02 in | BF: | 0.53 |
| B: | 8.75 | C: | 9.38 in |
| T: | 1.438 | V: | 2.756 in |
| AE2: | 0.29 | G: | 2 |
| AD: | 7.04 | AE1: | 0.54 |
| AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Model Code: | HMQ832 | Ratio: | 10:1 |
| Series Code: | GR | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 8.092 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Input Bore (C Face): | 1.125 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Motor Frame Size: | 180 |
| Assembly: | HMQ-H1 | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 2026 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Torque Rating (in-lb): | 2700 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

