Grove Gear W8320549.27 - HMQ832-10-H1-180-27
Part #:W8320549.27
Catalog #:HMQ832-10-H1-180-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AD: | 7.04 |
| G: | 2 | AG: | 7.88 |
| C: | 9.38 in | BE1: | 0.5 in |
| V: | 2.756 in | Center Distance (in): | 3.25 in |
| J: | 7.5 in | F: | 4 |
| B: | 8.75 | AJ: | 7.25 |
| BD: | 9 | AE1: | 0.54 |
| T: | 1.688 | AE2: | 0.29 |
| RQ: | 5.81 in | BF: | 0.53 |
| LQ1: | 6.34 in | D: | 3.5 |
| I: | 5.02 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Model Code: | HMQ832 |
| Product Type: | Right Angle | Series Code: | GR |
| Ratio Range: | 10:1 | Thrust Rating - output shaft: | 2026 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 8.092 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180 |
| Bore Code: | 27 | Ratio: | 10:1 |
| Output RPM: | 175 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Torque Rating (in-lb): | 2700 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

