How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | G: | 2 |
| AE2: | 0.29 | C: | 9.38 in |
| AE1: | 0.54 | I: | 5.02 in |
| BD: | 9 | J: | 7.5 in |
| AJ: | 7.25 | LQ1: | 6.34 in |
| D: | 3.5 | B: | 8.75 |
| F: | 4 | Center Distance (in): | 3.25 in |
| V: | 2.756 in | RQ: | 5.81 in |
| AK: | 8.5 | BE1: | 0.5 in |
| BF: | 0.53 | AD: | 7.04 |
| T: | 1.625 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ832 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2490 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 116 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Assembly: | HMQ-H1 | Bore Code: | 26 |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 6.127 |
| Service Factor: | 1 | Output Shaft Direction: | H1 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2980 in/lbs |

