Grove Gear W8320550.27 - HMQ832-15-H1-180-27
Part #:W8320550.27
Catalog #:HMQ832-15-H1-180-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | RQ: | 5.81 in |
| I: | 5.02 in | D: | 3.5 |
| AJ: | 7.25 | BD: | 9 |
| AE1: | 0.54 | J: | 7.5 in |
| AE2: | 0.29 | AG: | 7.88 |
| AD: | 7.04 | BF: | 0.53 |
| T: | 1.688 | F: | 4 |
| G: | 2 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| LQ1: | 6.34 in | V: | 2.756 in |
| B: | 8.75 |
Technical Specifications
| Motor Frame Size: | 180 | Output Shaft Assembly Code: | H1 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 6.127 |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Output RPM: | 116 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2490 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Housing Material: | Cast Iron |
| Bore Code: | 27 | Model Code: | HMQ832 |
| Series Code: | GR | Output Shaft Direction: | H1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 2980 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

