Grove Gear W8320552.19 - HMQ832-25-H1-180-19
Part #:W8320552.19
Catalog #:HMQ832-25-H1-180-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| AD: | 7.04 | G: | 2 |
| BD: | 9 | F: | 4 |
| I: | 5.02 in | T: | 1.188 |
| BE1: | 0.5 in | AG: | 7.88 |
| BF: | 0.53 | AE1: | 0.54 |
| AE2: | 0.29 | RQ: | 5.81 in |
| V: | 2.756 in | AK: | 8.5 |
| B: | 8.75 | LQ1: | 6.34 in |
| AJ: | 7.25 | J: | 7.5 in |
| D: | 3.5 |
Technical Specifications
| Motor Frame Size: | 180 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2574 | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | HMQ832 | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | H1 | Ratio: | 25:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series Code: | GR | Input HP @ 1750 RPM: | 4.373 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Output RPM: | 70 |
| Ratio Range: | 25:1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3360 in/lbs |

