How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | J: | 7.5 in |
| BF: | 0.53 | AG: | 7.88 |
| RQ: | 5.81 in | AE1: | 0.54 |
| G: | 2 | T: | 1.625 |
| BE1: | 0.5 in | BD: | 9 |
| F: | 4 | B: | 8.75 |
| V: | 2.756 in | AD: | 7.04 |
| AJ: | 7.25 | C: | 9.38 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | LQ1: | 6.34 in |
| D: | 3.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Center Distance (in): | 3.25 |
| Model Code: | HMQ832 | Output RPM: | 70 |
| Product Type: | Right Angle | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 1.125 | Bore Code: | 26 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 4.373 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180 | Output Torque Rating (in-lb): | 3360 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

