Grove Gear W8320552.27 - HMQ832-25-H1-180-27
Part #:W8320552.27
Catalog #:HMQ832-25-H1-180-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | F: | 4 |
| BE1: | 0.5 in | RQ: | 5.81 in |
| BF: | 0.53 | T: | 1.688 |
| V: | 2.756 in | BD: | 9 |
| D: | 3.5 | AD: | 7.04 |
| LQ1: | 6.34 in | AE1: | 0.54 |
| B: | 8.75 | AE2: | 0.29 |
| G: | 2 | C: | 9.38 in |
| AG: | 7.88 | I: | 5.02 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| J: | 7.5 in |
Technical Specifications
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Output Key: | 3/8 X 3.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Model Code: | HMQ832 |
| Output Shaft Assembly Code: | H1 | Bore Code: | 27 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Output RPM: | 70 |
| Motor Frame Size: | 180 | Series Code: | GR |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.688 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.373 |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 25:1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3360 in/lbs |

