Grove Gear W8320553.27 - HMQ832-30-H1-180-27
Part #:W8320553.27
Catalog #:HMQ832-30-H1-180-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE1: | 0.54 |
| C: | 9.38 in | AG: | 7.88 |
| F: | 4 | AE2: | 0.29 |
| B: | 8.75 | AD: | 7.04 |
| V: | 2.756 in | BD: | 9 |
| G: | 2 | RQ: | 5.81 in |
| BE1: | 0.5 in | LQ1: | 6.34 in |
| I: | 5.02 in | J: | 7.5 in |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | T: | 1.688 |
| BF: | 0.53 |
Technical Specifications
| Bore Code: | 27 | Output RPM: | 58 |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | HMQ832 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 30:1 | Input Bore (C Face): | 1.125 |
| Ratio: | 30:1 | Assembly: | HMQ-H1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.619 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Series Code: | GR |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180 | Output Torque Rating (in-lb): | 3226 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

