How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | BD: | 9 |
| AJ: | 7.25 | F: | 4 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| C: | 9.38 in | AE1: | 0.54 |
| D: | 3.5 | AG: | 7.88 |
| LQ1: | 6.34 in | B: | 8.75 |
| I: | 5.02 in | AE2: | 0.29 |
| AD: | 7.04 | J: | 7.5 in |
| BE1: | 0.5 in | V: | 2.756 in |
| AK: | 8.5 | RQ: | 5.81 in |
| G: | 2 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Motor Frame Size: | 180 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 2.926 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | GR | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | H1 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ832 | Output RPM: | 43 |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Output Torque Rating (in-lb): | 3303 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

