Grove Gear W8320554.23 - HMQ832-40-H1-180-23
Part #:W8320554.23
Catalog #:HMQ832-40-H1-180-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | T: | 1.438 |
| I: | 5.02 in | LQ1: | 6.34 in |
| AE1: | 0.54 | AD: | 7.04 |
| AK: | 8.5 | AJ: | 7.25 |
| AE2: | 0.29 | C: | 9.38 in |
| D: | 3.5 | F: | 4 |
| BD: | 9 | J: | 7.5 in |
| B: | 8.75 | BE1: | 0.5 in |
| RQ: | 5.81 in | BF: | 0.53 |
| AG: | 7.88 | V: | 2.756 in |
| G: | 2 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Model Code: | HMQ832 |
| Ratio: | 40:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 43 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 2.926 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Motor Frame Size: | 180 | Output Diameter (in): | 1.438 in |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Series Code: | GR | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3303 in/lbs |

