Grove Gear W8320554.27 - HMQ832-40-H1-180-27
Part #:W8320554.27
Catalog #:HMQ832-40-H1-180-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | AJ: | 7.25 |
| BD: | 9 | C: | 9.38 in |
| BE1: | 0.5 in | I: | 5.02 in |
| AD: | 7.04 | V: | 2.756 in |
| AE1: | 0.54 | G: | 2 |
| F: | 4 | D: | 3.5 |
| B: | 8.75 | RQ: | 5.81 in |
| J: | 7.5 in | T: | 1.688 |
| BF: | 0.53 | AG: | 7.88 |
| Center Distance (in): | 3.25 in | LQ1: | 6.34 in |
| AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| Output RPM: | 43 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.926 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 3.25 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 40:1 |
| Thrust Rating - output shaft: | 2574 | Model Code: | HMQ832 |
| Gear Type: | Worm | Bore Code: | 27 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Output Torque Rating (in-lb): | 3303 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

