Grove Gear W8320555.31 - HMQ832-50-H1-180-31
Part #:W8320555.31
Catalog #:HMQ832-50-H1-180-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| LQ1: | 6.34 in | AG: | 7.88 |
| C: | 9.38 in | F: | 4 |
| AK: | 8.5 | AD: | 7.04 |
| T: | 1.938 | J: | 7.5 in |
| BF: | 0.53 | RQ: | 5.81 in |
| G: | 2 | BD: | 9 |
| AJ: | 7.25 | V: | 2.756 in |
| D: | 3.5 | BE1: | 0.5 in |
| AE2: | 0.29 | AE1: | 0.54 |
| B: | 8.75 |
Technical Specifications
| Model Code: | HMQ832 | Output RPM: | 35 |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 50:1 |
| Assembly: | HMQ-H1 | Center Distance (in): | 3.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.462 |
| Ratio: | 50:1 | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Series Code: | GR |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180 | Bore Code: | 31 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 3315 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

