Grove Gear W8320556.19 - HMQ832-60-H1-180-19
Part #:W8320556.19
Catalog #:HMQ832-60-H1-180-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | RQ: | 5.81 in |
| I: | 5.02 in | BD: | 9 |
| LQ1: | 6.34 in | AG: | 7.88 |
| B: | 8.75 | AE2: | 0.29 |
| C: | 9.38 in | J: | 7.5 in |
| AE1: | 0.54 | AD: | 7.04 |
| AK: | 8.5 | G: | 2 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| D: | 3.5 | V: | 2.756 in |
| AJ: | 7.25 | T: | 1.188 |
| F: | 4 |
Technical Specifications
| Output Shaft Direction: | H1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Series Code: | GR | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 2.114 | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 180 |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Output RPM: | 29 |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Model Code: | HMQ832 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Output Torque Rating (in-lb): | 3274 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

