How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | B: | 8.75 |
| C: | 9.38 in | D: | 3.5 |
| AK: | 8.5 | AE2: | 0.29 |
| V: | 2.756 in | G: | 2 |
| RQ: | 5.81 in | BD: | 9 |
| I: | 5.02 in | LQ1: | 6.34 in |
| AE1: | 0.54 | BF: | 0.53 |
| AJ: | 7.25 | AD: | 7.04 |
| Center Distance (in): | 3.25 in | AG: | 7.88 |
| J: | 7.5 in | BE1: | 0.5 in |
| T: | 1.625 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.114 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio: | 60:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 29 |
| Output Diameter (in): | 1.625 in | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2574 | Model Code: | HMQ832 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Bore Code: | 26 |
| Motor Frame Size: | 180 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series Code: | GR | Output Shaft Direction: | H1 |
| Center Distance (in): | 3.25 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3274 in/lbs |

