Grove Gear W8320556.27 - HMQ832-60-H1-180-27
Part #:W8320556.27
Catalog #:HMQ832-60-H1-180-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 1.688 |
| AE1: | 0.54 | BD: | 9 |
| B: | 8.75 | LQ1: | 6.34 in |
| AK: | 8.5 | RQ: | 5.81 in |
| AE2: | 0.29 | AJ: | 7.25 |
| V: | 2.756 in | G: | 2 |
| I: | 5.02 in | C: | 9.38 in |
| AG: | 7.88 | F: | 4 |
| J: | 7.5 in | AD: | 7.04 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| D: | 3.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.688 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 29 |
| Input HP @ 1750 RPM: | 2.114 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Gear Type: | Worm |
| Series Code: | GR | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Motor Frame Size: | 180 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| Model Code: | HMQ832 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3274 in/lbs |

