Grove Gear W8320557.19 - H832-05-H1-19
Part #:W8320557.19
Catalog #:H832-05-H1-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | Center Distance (in): | 3.25 in |
| J: | 7.5 in | D: | 3.5 |
| M: | 2.38 | C: | 9.38 in |
| U: | 0.875 in | AG: | 7.88 |
| AE2: | 0.29 | I: | 5.02 in |
| AD: | 7.04 | V: | 2.756 in |
| G: | 2 | T: | 1.1875 |
| F: | 4 | L: | 6.76 in |
| B: | 8.75 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Series Code: | GR | Input HP @ 1750 RPM: | 11.92 |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 1605 |
| Output RPM: | 350 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | H-H1 | Output Key: | 1/4 X 2.50 |
| Ratio: | 5:1 | Mounting Style: | Shaft Mount |
| Housing Material: | Cast Iron | Model Code: | H832 |
| Output Diameter (in): | 1.1875 in | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 2033 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

