Grove Gear W8320557.23 - H832-05-H1-23
Part #:W8320557.23
Catalog #:H832-05-H1-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | V: | 2.756 in |
| AD: | 7.04 | T: | 1.4375 |
| F: | 4 | U: | 0.875 in |
| AG: | 7.88 | AE2: | 0.29 |
| B: | 8.75 | L: | 6.76 in |
| AE1: | 0.54 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| D: | 3.5 | M: | 2.38 |
| J: | 7.5 in |
Technical Specifications
| Center Distance (in): | 3.25 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 11.92 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output RPM: | 350 |
| Series Code: | GR | Input Keyway: | 3/16 X 1.63 in |
| Service Factor: | 1 | Output Diameter (in): | 1.4375 in |
| Output Shaft Assembly Code: | H1 | Ratio: | 5:1 |
| Model Code: | H832 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1605 | Ratio Range: | 5:1 |
| Output Shaft Direction: | H1 | Bore Code: | 23 |
| Assembly: | H-H1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2033 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

