Grove Gear W8320557.27 - H832-05-H1-27
Part #:W8320557.27
Catalog #:H832-05-H1-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | V: | 2.756 in |
| G: | 2 | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| C: | 9.38 in | T: | 1.6875 |
| M: | 2.38 | AE2: | 0.29 |
| L: | 6.76 in | J: | 7.5 in |
| AG: | 7.88 | AD: | 7.04 |
| B: | 8.75 | I: | 5.02 in |
| U: | 0.875 in |
Technical Specifications
| Output Shaft Direction: | H1 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Series Code: | GR |
| Housing Material: | Cast Iron | Output RPM: | 350 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Mounting Style: | Shaft Mount |
| Input Keyway: | 3/16 X 1.63 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Model Code: | H832 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 11.92 |
| Assembly: | H-H1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1605 |
| Output Diameter (in): | 1.6875 in | Output Torque Rating (in-lb): | 2033 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

