Grove Gear W8320558.27 - H832-7.5-H1-27
Part #:W8320558.27
Catalog #:H832-7.5-H1-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | Center Distance (in): | 3.25 in |
| V: | 2.756 in | D: | 3.5 |
| M: | 2.38 | B: | 8.75 |
| C: | 9.38 in | T: | 1.6875 |
| J: | 7.5 in | L: | 6.76 in |
| F: | 4 | AG: | 7.88 |
| AE2: | 0.29 | I: | 5.02 in |
| U: | 0.875 in | G: | 2 |
| AE1: | 0.54 |
Technical Specifications
| Input Keyway: | 3/16 X 1.63 in | Product Type: | Right Angle |
| Bore Code: | 27 | Assembly: | H-H1 |
| Center Distance (in): | 3.25 | Series Code: | GR |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 7.5:1 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 8.863 |
| Output Shaft Assembly Code: | H1 | Ratio: | 7.5:1 |
| Model Code: | H832 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.6875 in |
| Thrust Rating - output shaft: | 1869 | Input Diameter (in): | 0.875 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2232 in/lbs |

