Grove Gear W8320559.19 - H832-80-H1-19
Part #:W8320559.19
Catalog #:H832-80-H1-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | V: | 2.756 in |
| F: | 4 | AE2: | 0.29 |
| U: | 0.875 in | J: | 7.5 in |
| G: | 2 | B: | 8.75 |
| C: | 9.38 in | T: | 1.1875 |
| D: | 3.5 | AD: | 7.04 |
| L: | 6.76 in | M: | 2.38 |
| I: | 5.02 in |
Technical Specifications
| Output Diameter (in): | 1.1875 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Input Diameter (in): | 0.875 in |
| Model Code: | H832 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 1.03 |
| Center Distance (in): | 3.25 | Output Key: | 1/4 X 2.50 |
| Series Code: | GR | Output RPM: | 21 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Mounting Style: | Shaft Mount | Bore Code: | 19 |
| Assembly: | H-H1 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

