Grove Gear W8320559.23 - H832-80-H1-23
Part #:W8320559.23
Catalog #:H832-80-H1-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | B: | 8.75 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| F: | 4 | V: | 2.756 in |
| T: | 1.4375 | I: | 5.02 in |
| AE1: | 0.54 | AE2: | 0.29 |
| G: | 2 | J: | 7.5 in |
| L: | 6.76 in | AD: | 7.04 |
| AG: | 7.88 | M: | 2.38 |
| C: | 9.38 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Mounting Style: | Shaft Mount |
| Center Distance (in): | 3.25 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 80:1 |
| Bore Code: | 23 | Output RPM: | 21 |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Model Code: | H832 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.4375 in | Product Type: | Right Angle |
| Series Code: | GR | Input Style: | Solid Shaft |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Assembly: | H-H1 | Input HP @ 1750 RPM: | 1.03 |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.63 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

