Grove Gear W8320559.24 - H832-80-H1-24
Part #:W8320559.24
Catalog #:H832-80-H1-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | T: | 1.5 |
| D: | 3.5 | AE2: | 0.29 |
| AD: | 7.04 | B: | 8.75 |
| AE1: | 0.54 | L: | 6.76 in |
| V: | 2.756 in | U: | 0.875 in |
| G: | 2 | F: | 4 |
| M: | 2.38 | I: | 5.02 in |
| J: | 7.5 in | AG: | 7.88 |
| C: | 9.38 in |
Technical Specifications
| Input Style: | Solid Shaft | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output RPM: | 21 |
| Gear Type: | Worm | Model Code: | H832 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Mounting Style: | Shaft Mount | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.03 |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 24 |
| Assembly: | H-H1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

