Grove Gear W8320559.28 - H832-80-H1-28
Part #:W8320559.28
Catalog #:H832-80-H1-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AG: | 7.88 |
| AE2: | 0.29 | U: | 0.875 in |
| J: | 7.5 in | V: | 2.756 in |
| B: | 8.75 | L: | 6.76 in |
| G: | 2 | T: | 1.75 |
| AD: | 7.04 | AE1: | 0.54 |
| M: | 2.38 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | F: | 4 |
| D: | 3.5 |
Technical Specifications
| Ratio Range: | 80:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Bore Code: | 28 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | H832 |
| Input HP @ 1750 RPM: | 1.03 | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Mounting Style: | Shaft Mount |
| Series Code: | GR | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.63 in | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Assembly: | H-H1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.75 in |
| Output RPM: | 21 | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

