Grove Gear W8320560.20 - H832-100-H1-20
Part #:W8320560.20
Catalog #:H832-100-H1-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | V: | 2.756 in |
| B: | 8.75 | M: | 2.38 |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| I: | 5.02 in | C: | 9.38 in |
| G: | 2 | AG: | 7.88 |
| J: | 7.5 in | AD: | 7.04 |
| AE2: | 0.29 | AE1: | 0.54 |
| F: | 4 | U: | 0.875 in |
| T: | 1.25 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 20 | Output Shaft Direction: | H1 |
| Model Code: | H832 | Output RPM: | 17 |
| Input Keyway: | 3/16 X 1.63 in | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Mounting Style: | Shaft Mount | Series Code: | GR |
| Input HP @ 1750 RPM: | 0.691 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | H1 | Assembly: | H-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |

