Grove Gear W8320585.20 - HMQ832-05-H1-56-20
Part #:W8320585.20
Catalog #:HMQ832-05-H1-56-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| AE1: | 0.54 | D: | 3.5 |
| LQ: | 6.14 in | I: | 5.02 in |
| AD: | 7.04 | C: | 9.38 in |
| T: | 1.25 | Center Distance (in): | 3.25 in |
| V: | 2.756 in | B: | 8.75 |
| F: | 4 | BE: | 0.38 in |
| AE2: | 0.29 | RQ: | 5.51 in |
| J: | 7.5 in | BD: | 6.5 |
| AK: | 4.5 | G: | 2 |
| AG: | 7.88 |
Technical Specifications
| Assembly: | HMQ-H1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 1605 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 11.92 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Model Code: | HMQ832 |
| Input RPM: | 1,750 | Motor Frame Size: | 56 |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 2033 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

