How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | AK: | 4.5 |
| BF: | 0.41 | AE1: | 0.54 |
| BD: | 6.5 | V: | 2.756 in |
| RQ: | 5.51 in | AE2: | 0.29 |
| BE: | 0.38 in | AJ: | 5.88 |
| AD: | 7.04 | Center Distance (in): | 3.25 in |
| G: | 2 | I: | 5.02 in |
| T: | 1.5 | AG: | 7.88 |
| LQ: | 6.14 in | F: | 4 |
| D: | 3.5 | C: | 9.38 in |
| B: | 8.75 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1605 |
| Series Code: | GR | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | H1 |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 56 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Output RPM: | 350 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Assembly: | HMQ-H1 | Model Code: | HMQ832 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 11.92 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2033 in/lbs |

