How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | F: | 4 |
| BE: | 0.38 in | RQ: | 5.51 in |
| AJ: | 5.88 | T: | 1.625 |
| B: | 8.75 | G: | 2 |
| D: | 3.5 | AE2: | 0.29 |
| LQ: | 6.14 in | AK: | 4.5 |
| BF: | 0.41 | AG: | 7.88 |
| V: | 2.756 in | J: | 7.5 in |
| AE1: | 0.54 | C: | 9.38 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AD: | 7.04 |
Technical Specifications
| Motor Frame Size: | 56 | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Output RPM: | 350 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 26 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Ratio: | 5:1 | Center Distance (in): | 3.25 |
| Series Code: | GR | Model Code: | HMQ832 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1605 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 11.92 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2033 in/lbs |

