How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | BF: | 0.41 |
| J: | 7.5 in | AE1: | 0.54 |
| AJ: | 5.88 | AD: | 7.04 |
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| C: | 9.38 in | F: | 4 |
| D: | 3.5 | RQ: | 5.51 in |
| AG: | 7.88 | BD: | 6.5 |
| BE: | 0.38 in | LQ: | 6.14 in |
| B: | 8.75 | I: | 5.02 in |
| V: | 2.756 in | AK: | 4.5 |
| G: | 2 |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1605 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Output Shaft Direction: | H1 | Output RPM: | 350 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 11.92 | Assembly: | HMQ-H1 |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Model Code: | HMQ832 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 2033 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

