How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 7.88 |
| I: | 5.02 in | LQ: | 6.14 in |
| RQ: | 5.51 in | AE1: | 0.54 |
| G: | 2 | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | V: | 2.756 in |
| T: | 1.625 | AD: | 7.04 |
| J: | 7.5 in | C: | 9.38 in |
| AK: | 4.5 | BD: | 6.5 |
| BE: | 0.38 in | D: | 3.5 |
| F: | 4 | AJ: | 5.88 |
| B: | 8.75 |
Technical Specifications
| Output Shaft Direction: | H1 | Model Code: | HMQ832 |
| Output Diameter (in): | 1.625 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 26 | Thrust Rating - output shaft: | 1869 |
| Output Shaft Assembly Code: | H1 | Output RPM: | 233 |
| Assembly: | HMQ-H1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 8.863 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series Code: | GR |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2232 in/lbs |

