Grove Gear W8320587.24 - HMQ832-80-H1-56-24
Part #:W8320587.24
Catalog #:HMQ832-80-H1-56-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | I: | 5.02 in |
| F: | 4 | AG: | 7.88 |
| G: | 2 | Center Distance (in): | 3.25 in |
| C: | 9.38 in | T: | 1.5 |
| BE: | 0.38 in | J: | 7.5 in |
| BD: | 6.5 | RQ: | 5.51 in |
| BF: | 0.41 | B: | 8.75 |
| AJ: | 5.88 | AD: | 7.04 |
| D: | 3.5 | AE1: | 0.54 |
| LQ: | 6.14 in | AK: | 4.5 |
| AE2: | 0.29 |
Technical Specifications
| Center Distance (in): | 3.25 | Series Code: | GR |
| Input HP @ 1750 RPM: | 1.03 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 56 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 21 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Model Code: | HMQ832 |
| Ratio: | 80:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

