Grove Gear W8320587.27 - HMQ832-80-H1-56-27
Part #:W8320587.27
Catalog #:HMQ832-80-H1-56-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | RQ: | 5.51 in |
| BE: | 0.38 in | AD: | 7.04 |
| F: | 4 | G: | 2 |
| LQ: | 6.14 in | AK: | 4.5 |
| V: | 2.756 in | I: | 5.02 in |
| AE1: | 0.54 | AE2: | 0.29 |
| AJ: | 5.88 | BF: | 0.41 |
| J: | 7.5 in | D: | 3.5 |
| BD: | 6.5 | Center Distance (in): | 3.25 in |
| B: | 8.75 | AG: | 7.88 |
| T: | 1.688 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.03 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 27 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Model Code: | HMQ832 | Service Factor: | 1 |
| Motor Frame Size: | 56 | Output Key: | 3/8 X 3.00 |
| Series Code: | GR | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Assembly: | HMQ-H1 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.688 in |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Output RPM: | 21 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

