How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | J: | 7.5 in |
| C: | 9.38 in | BD: | 6.5 |
| AE2: | 0.29 | LQ: | 6.14 in |
| I: | 5.02 in | AG: | 7.88 |
| BE: | 0.38 in | G: | 2 |
| Center Distance (in): | 3.25 in | F: | 4 |
| AJ: | 5.88 | B: | 8.75 |
| AK: | 4.5 | V: | 2.756 in |
| T: | 1.688 | AD: | 7.04 |
| RQ: | 5.51 in | D: | 3.5 |
| BF: | 0.41 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Series Code: | GR |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Output RPM: | 17 |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Ratio: | 100:1 | Assembly: | HMQ-H1 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 2574 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | HMQ832 |
| Motor Frame Size: | 56 | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

