Grove Gear W8320588.28 - HMQ832-100-H1-56-28
Part #:W8320588.28
Catalog #:HMQ832-100-H1-56-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | AK: | 4.5 |
| V: | 2.756 in | BF: | 0.41 |
| Center Distance (in): | 3.25 in | LQ: | 6.14 in |
| AE2: | 0.29 | G: | 2 |
| BE: | 0.38 in | T: | 1.75 |
| F: | 4 | J: | 7.5 in |
| AG: | 7.88 | B: | 8.75 |
| C: | 9.38 in | RQ: | 5.51 in |
| I: | 5.02 in | D: | 3.5 |
| AJ: | 5.88 | BD: | 6.5 |
| AE1: | 0.54 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series Code: | GR |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Assembly: | HMQ-H1 | Ratio: | 100:1 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 0.691 |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Bore Code: | 28 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output RPM: | 17 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ832 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |

