How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AD: | 7.04 |
| BF: | 0.41 | V: | 2.756 in |
| C: | 9.38 in | T: | 1.188 |
| AE1: | 0.54 | BD: | 6.5 |
| Center Distance (in): | 3.25 in | RQ: | 5.51 in |
| I: | 5.02 in | BE: | 0.38 in |
| D: | 3.5 | LQ: | 6.14 in |
| AE2: | 0.29 | F: | 4 |
| AJ: | 5.88 | B: | 8.75 |
| J: | 7.5 in | AK: | 4.5 |
| AG: | 7.88 |
Technical Specifications
| Model Code: | HMQ832 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 350 | Output Shaft Direction: | H1 |
| Output Key: | 1/4 X 2.50 | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 11.92 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 140 | Center Distance (in): | 3.25 |
| Assembly: | HMQ-H1 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1605 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2033 in/lbs |

