Grove Gear W8320589.23 - HMQ832-05-H1-140-23
Part #:W8320589.23
Catalog #:HMQ832-05-H1-140-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.14 in | AE1: | 0.54 |
| BE: | 0.38 in | AE2: | 0.29 |
| G: | 2 | D: | 3.5 |
| V: | 2.756 in | BF: | 0.41 |
| Center Distance (in): | 3.25 in | F: | 4 |
| AD: | 7.04 | AG: | 7.88 |
| AK: | 4.5 | B: | 8.75 |
| BD: | 6.5 | T: | 1.438 |
| AJ: | 5.88 | C: | 9.38 in |
| RQ: | 5.51 in | I: | 5.02 in |
| J: | 7.5 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140 | Ratio: | 5:1 |
| Input RPM: | 1,750 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1605 |
| Input HP @ 1750 RPM: | 11.92 | Output Shaft Direction: | H1 |
| Input Style: | C-Face Quill | Model Code: | HMQ832 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Output RPM: | 350 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 2033 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

