How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 6.5 |
| J: | 7.5 in | G: | 2 |
| D: | 3.5 | AK: | 4.5 |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| AE1: | 0.54 | V: | 2.756 in |
| AD: | 7.04 | LQ: | 6.14 in |
| B: | 8.75 | T: | 1.625 |
| RQ: | 5.51 in | AJ: | 5.88 |
| AG: | 7.88 | AE2: | 0.29 |
| F: | 4 | I: | 5.02 in |
| C: | 9.38 in |
Technical Specifications
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 1605 |
| Bore Code: | 26 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Series Code: | GR |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 11.92 |
| Model Code: | HMQ832 | Service Factor: | 1 |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140 |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2033 in/lbs |

