How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | AD: | 7.04 |
| D: | 3.5 | RQ: | 5.51 in |
| J: | 7.5 in | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | C: | 9.38 in |
| AG: | 7.88 | V: | 2.756 in |
| I: | 5.02 in | LQ: | 6.14 in |
| B: | 8.75 | BD: | 6.5 |
| T: | 1.688 | AJ: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| F: | 4 | G: | 2 |
| AK: | 4.5 |
Technical Specifications
| Ratio Range: | 5:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 11.92 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.688 in |
| Ratio: | 5:1 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 27 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | H1 |
| Input Style: | C-Face Quill | Output RPM: | 350 |
| Motor Frame Size: | 140 | Thrust Rating - output shaft: | 1605 |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ832 | Shaft Seal Material: | Viton |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2033 in/lbs |

