Grove Gear W8320589.31 - HMQ832-05-H1-140-31
Part #:W8320589.31
Catalog #:HMQ832-05-H1-140-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | RQ: | 5.51 in |
| AE2: | 0.29 | T: | 1.938 |
| AE1: | 0.54 | D: | 3.5 |
| AJ: | 5.88 | V: | 2.756 in |
| BD: | 6.5 | AD: | 7.04 |
| F: | 4 | BF: | 0.41 |
| B: | 8.75 | AG: | 7.88 |
| BE: | 0.38 in | G: | 2 |
| I: | 5.02 in | LQ: | 6.14 in |
| Center Distance (in): | 3.25 in | J: | 7.5 in |
| AK: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ832 | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 11.92 |
| Series Code: | GR | Output Shaft Direction: | H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 1605 | Service Factor: | 1 |
| Output RPM: | 350 | Motor Frame Size: | 140 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2033 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

