How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | AK: | 4.5 |
| AG: | 7.88 | LQ: | 6.14 in |
| AE2: | 0.29 | AD: | 7.04 |
| RQ: | 5.51 in | BE: | 0.38 in |
| T: | 1.625 | D: | 3.5 |
| B: | 8.75 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| AJ: | 5.88 | BD: | 6.5 |
| V: | 2.756 in | BF: | 0.41 |
| F: | 4 | J: | 7.5 in |
| G: | 2 |
Technical Specifications
| Thrust Rating - output shaft: | 1869 | Output RPM: | 233 |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Model Code: | HMQ832 | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 8.863 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 140 | Output Torque Rating (in-lb): | 2232 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

