How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | I: | 5.02 in |
| AD: | 7.04 | AE1: | 0.54 |
| AE2: | 0.29 | AJ: | 5.88 |
| C: | 9.38 in | B: | 8.75 |
| LQ: | 6.14 in | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | G: | 2 |
| J: | 7.5 in | AG: | 7.88 |
| V: | 2.756 in | D: | 3.5 |
| BF: | 0.41 | F: | 4 |
| RQ: | 5.51 in | AK: | 4.5 |
| T: | 1.75 |
Technical Specifications
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 8.863 | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Ratio: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 1869 |
| Bore Code: | 28 | Output Shaft: | Hollow Bore |
| Series Code: | GR | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Model Code: | HMQ832 |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | H1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2232 in/lbs |

