Grove Gear W8320591.24 - HMQ832-80-H1-140-24
Part #:W8320591.24
Catalog #:HMQ832-80-H1-140-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | B: | 8.75 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | AD: | 7.04 |
| RQ: | 5.51 in | J: | 7.5 in |
| AG: | 7.88 | F: | 4 |
| G: | 2 | LQ: | 6.14 in |
| AK: | 4.5 | AE2: | 0.29 |
| BF: | 0.41 | AE1: | 0.54 |
| BD: | 6.5 | D: | 3.5 |
| T: | 1.5 | V: | 2.756 in |
| I: | 5.02 in |
Technical Specifications
| Ratio Range: | 80:1 | Output Diameter (in): | 1.5 in |
| Series Code: | GR | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 1.03 | Model Code: | HMQ832 |
| Output RPM: | 21 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

