How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.14 in | F: | 4 |
| T: | 1.688 | AG: | 7.88 |
| V: | 2.756 in | C: | 9.38 in |
| AD: | 7.04 | J: | 7.5 in |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AE2: | 0.29 |
| RQ: | 5.51 in | G: | 2 |
| B: | 8.75 | D: | 3.5 |
| AE1: | 0.54 | BD: | 6.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 |
Technical Specifications
| Ratio: | 80:1 | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.03 |
| Output RPM: | 21 | Thrust Rating - output shaft: | 2574 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Series Code: | GR | Bore Code: | 27 |
| Ratio Range: | 80:1 | Model Code: | HMQ832 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

