How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | RQ: | 5.51 in |
| I: | 5.02 in | J: | 7.5 in |
| T: | 1.75 | F: | 4 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | LQ: | 6.14 in |
| AD: | 7.04 | BF: | 0.41 |
| BD: | 6.5 | AK: | 4.5 |
| D: | 3.5 | C: | 9.38 in |
| G: | 2 | AE2: | 0.29 |
| B: | 8.75 | AE1: | 0.54 |
| V: | 2.756 in |
Technical Specifications
| Ratio: | 80:1 | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 3.25 |
| Series Code: | GR | Output RPM: | 21 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.03 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 140 |
| Ratio Range: | 80:1 | Model Code: | HMQ832 |
| Thrust Rating - output shaft: | 2574 | Assembly: | HMQ-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

