Grove Gear W8320593.20 - HMQ832-05-H1-180-20
Part #:W8320593.20
Catalog #:HMQ832-05-H1-180-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | I: | 5.02 in |
| V: | 2.756 in | B: | 8.75 |
| AD: | 7.04 | RQ: | 5.81 in |
| G: | 2 | BD: | 9 |
| AG: | 7.88 | LQ1: | 6.34 in |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | T: | 1.25 |
| AE1: | 0.54 | J: | 7.5 in |
| BF: | 0.53 | D: | 3.5 |
| AK: | 8.5 | C: | 9.38 in |
| AJ: | 7.25 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 11.92 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 1605 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Motor Frame Size: | 180 |
| Output RPM: | 350 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 1.125 |
| Model Code: | HMQ832 | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Series Code: | GR |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 2033 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

