How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | V: | 2.756 in |
| AE2: | 0.29 | J: | 7.5 in |
| I: | 5.02 in | BE1: | 0.5 in |
| G: | 2 | B: | 8.75 |
| T: | 1.688 | AJ: | 7.25 |
| F: | 4 | BD: | 9 |
| D: | 3.5 | AK: | 8.5 |
| C: | 9.38 in | RQ: | 5.81 in |
| AD: | 7.04 | BF: | 0.53 |
| AG: | 7.88 | LQ1: | 6.34 in |
| AE1: | 0.54 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 350 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Bore Code: | 27 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 11.92 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Model Code: | HMQ832 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | GR | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 1605 | Output Torque Rating (in-lb): | 2033 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

