How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | C: | 9.38 in |
| G: | 2 | BE1: | 0.5 in |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| LQ1: | 6.34 in | J: | 7.5 in |
| AE1: | 0.54 | AJ: | 7.25 |
| I: | 5.02 in | T: | 1.75 |
| BF: | 0.53 | AE2: | 0.29 |
| B: | 8.75 | AK: | 8.5 |
| F: | 4 | RQ: | 5.81 in |
| BD: | 9 | AD: | 7.04 |
| V: | 2.756 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Model Code: | HMQ832 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | H1 |
| Output RPM: | 350 | Housing Material: | Cast Iron |
| Bore Code: | 28 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 11.92 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 1605 |
| Service Factor: | 1 | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Series Code: | GR |
| Input Style: | C-Face Quill | Motor Frame Size: | 180 |
| Output Key: | 3/8 X 3.00 | Output Torque Rating (in-lb): | 2033 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

