How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AE2: | 0.29 |
| AD: | 7.04 | V: | 2.756 in |
| J: | 7.5 in | AG: | 7.88 |
| F: | 4 | AJ: | 7.25 |
| AE1: | 0.54 | BD: | 9 |
| BF: | 0.53 | AK: | 8.5 |
| BE1: | 0.5 in | LQ1: | 6.34 in |
| C: | 9.38 in | B: | 8.75 |
| G: | 2 | T: | 1.625 |
| Center Distance (in): | 3.25 in | RQ: | 5.81 in |
| D: | 3.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Housing Material: | Cast Iron |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Series Code: | GR |
| Gear Type: | Worm | Bore Code: | 26 |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 8.863 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Center Distance (in): | 3.25 | Model Code: | HMQ832 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1869 |
| Motor Frame Size: | 180 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2232 in/lbs |

