Grove Gear W8320595.20 - HMQ832-80-H1-180-20
Part #:W8320595.20
Catalog #:HMQ832-80-H1-180-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | D: | 3.5 |
| C: | 9.38 in | BF: | 0.53 |
| F: | 4 | B: | 8.75 |
| I: | 5.02 in | AK: | 8.5 |
| RQ: | 5.81 in | AG: | 7.88 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| AD: | 7.04 | BD: | 9 |
| V: | 2.756 in | AE1: | 0.54 |
| LQ1: | 6.34 in | J: | 7.5 in |
| G: | 2 | AJ: | 7.25 |
| AE2: | 0.29 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Output RPM: | 21 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.03 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 80:1 | Model Code: | HMQ832 |
| Motor Frame Size: | 180 | Product Type: | Right Angle |
| Bore Code: | 20 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

