Grove Gear W8320595.24 - HMQ832-80-H1-180-24
Part #:W8320595.24
Catalog #:HMQ832-80-H1-180-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | BE1: | 0.5 in |
| LQ1: | 6.34 in | BF: | 0.53 |
| B: | 8.75 | AD: | 7.04 |
| BD: | 9 | F: | 4 |
| Center Distance (in): | 3.25 in | G: | 2 |
| AK: | 8.5 | T: | 1.5 |
| AE2: | 0.29 | AE1: | 0.54 |
| D: | 3.5 | V: | 2.756 in |
| RQ: | 5.81 in | AG: | 7.88 |
| C: | 9.38 in | AJ: | 7.25 |
| I: | 5.02 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180 |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output RPM: | 21 | Input Bore (C Face): | 1.125 |
| Bore Code: | 24 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 1.03 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.5 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | H1 |
| Model Code: | HMQ832 | Ratio Range: | 80:1 |
| Center Distance (in): | 3.25 | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

